Select your region & language

   
       

Ruggedized AC/DC converter lines feature vast temperature ranges for demanding operating environments

   
  • Power Products

3/6/2021

Ruggedized AC/DC converter lines feature vast temperature ranges for demanding operating environments
   

Smyrna, GA, February 25, 2021 – Murata today introduced several AC/DC converter product lines developed for the Industrial, Automation, IoT, Smart Buildings, Medical, and Security markets – the BAC1, BAC3, and BAC05. These solutions feature wide industrial temperature ranges and have been ruggedized to operate efficiently in the most demanding environments. Further, with reinforced insulation, they deliver unsurpassed safety qualifications for both AC and DC input voltage operation, making them ideal for battery backups systems. Also, class-leading power consumption achieves a reduction of at least 50 percent and a 300 percent increase in hold up times when compared to existing solutions.

   

The 1W BAC1, 3W BAC 3, and 5W BAC05 operate in the -40°C to 85°C range. While input and output voltages vary, all are highly efficient and deliver class-leading features such as reduced leakage current, isolation capacitance, increased hold-up times, and diminished line regulation. Further, with miniaturized foot prints, each series is EMC class B compliant without the need of any external components. Approval is pending for 1 MOPP and 2 MOOP, making them well suited for medical applications. Finally, all have achieved UL recognition: the BAC1 with UL60950 and EN60950, while the others UL62368.

   

For more information, please visit here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter