600W eighth brick DC-DC converter for networking and telecom applications

  • Power Devices

11/5/2019

600W eighth brick DC-DC converter for networking and telecom applications

Murata today introduced its DRE-11.4/53-L48 eighth brick Intermediate Bus Converter (IBC) from Murata Power Solutions. The product series addresses the growing power requirements of networking and telecommunications infrastructure equipment by delivering 96 percent efficiency, the highest in the industry at this power output level and small package size.  It is ideal for applications that require a highly efficient, 600W intermediate bus converter that supports a Vin range of 36-60Vdc.

 The DRE-11.4/53-L48 series incorporates the most advanced digital control techniques to deliver a high performance, functionally rich, fixed switching frequency technology for IBC applications. The DOSA compliant series is designed and tested to meet the industry standard requirements of IPC-9592 for long term, high-reliability applications. Standard features include parallel load sharing of two or more modules, start-up & shut-down into pre-bias (no reverse currents), positive or negative on/off logic options, and over current and over temperature protection. The module also provides 2,250Vdc I/O isolation with a functional insulation safety rating.

 “Murata leveraged our design expertise to develop this proprietary combination of architectural design, component selection, packaging technology, and assembly techniques. The result is a 600W, eighth brick module that presents power system design engineers with the highest performance and reliability levels on the market today,” said Bill Smith, Director – Product Line Management, Murata Power Solutions.

Product Links

DRE-11.4 Products

DRE-11.4 Datasheet

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com