Overview
Murata Manufacturing Co., Ltd. has enhanced its product lineup by commercializing a new
2.0x1.6mm size high-accuracy crystal unit (XRCGB-F-H series) for wireless devices. This product achieves +/-10ppm initial frequency tolerance and is compatible with Bluetooth
® communication implemented by mobile devices / modules.
Background
In 2009, Murata began production of the XRCGB series and commercialized the XRCGB-F-P series for wireless devices (e.g. Bluetooth® Low Energy and ZigBee® devices). These crystals were limited to a frequency tolerance of +/-40ppm (initial tolerance +temperature characteristics).
Recently, the development and spread of wireless communication enabled devices has rapidly accelerated in the consumer product market, driving the growth of products equipped with Bluetooth® functions. This has been accompanied by a growing need to downsize mobile devices and wireless communication modules. Murata has now achieved a frequency tolerance of +/-20ppm in the compact 2.0x1.6mm size, which allows for mounting in Bluetooth® devices previously unachievable by existing product lines.
Features
With a unique packaging technology unavailable to current crystal unit manufacturers, these components excel in quality, volume production capability, and cost performance. The products feature remarkable compactness, intended to contribute to increasingly higher-density mounting and lower profile assembled devices.
Achieves an RoHS directive compliant lead-free (Phase 3) crystal unit
Enables lead-free solder mounting
Applications
Bluetooth® enabled devices
(e.g. headsets, audio devices, modules, wearable devices, and audio visual devices)
* This product information is also posted on
Part number
e.g. XRCGB24M000F1H00R0 (24MHz)
XRCGB25M000F1H00R0 (25MHz)
XRCGB26M000F1H00R0 (26MHz)
XRCGB32M000F1H00R0 (32MHz)
Electric characteristics
External size
|
(in mm) |
Murata in Brief
Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com