1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM21BD272SN1#

BLM21BD272SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM21BD272SN1B BLM21BD272SN1K BLM21BD272SN1L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.25mm
Width Tolerance ±0.2mm
Thickness 1.25mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.014g
Number of Circuit 1
Rated Current (at 125℃) 200mA
DC Resistance(max.) 0.8Ω
Impedance (at 100MHz) 2700Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 2012

Murata Icon X Features

The chip ferrite beads BLM series is designed to
work nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.

BLM_B series can minimize attenuation of the
signal waveform due to its sharp impedance
characteristics. Various impedances are available to
match signal frequency.

The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330mm Embossed Tape 10000
L 180mm Embossed Tape 3000

Download a PDF file of this page