1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFA18SD207X1A45#

NFA18SD207X1A45#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFA18SD207X1A45B NFA18SD207X1A45L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0603
Length 1.6mm
Length Tolerance ±0.1mm
Width 0.8mm
Width Tolerance ±0.1mm
Thickness 0.6mm
Thickness Tolerance +0.05/-0.1mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.004g
Number of Circuit 4
Rated Current 25mA
Rated Voltage 10Vdc
Withstanding Voltage 30Vdc
Insulation Resistance(min.) 1000MΩ
Insertion Loss 6dB max.(at Cut-off Frequency),13dB min.(at 500MHz),20dB min.(at 900MHz),20dB min.(at 1500MHz),20dB min.(at 2000MHz)
Nominal Cut-off Frequency 200MHz
Size Code (in mm) 1608

Murata Icon X Features

1. NFA18SD series is LC combined noise suppression
   filter whose noise suppression curve is
   very steep and deep in spite of its small shape.
2. This product has additional function as common mode
   choke coil. It works as a common mode choke coil at
   low frequency range, also works as a LC filter at
   high frequency range. This combination results good
   noise suppression effect without the affection to
   differential signal waveform.
3. This product has good noise suppression effect from
   470MHz (for digital TV) to 2GHz. (for mobile phone)
   This function improves the sensibility of digital
   TVs or mobile phones.
4. Four circuits are built in 1.6x0.8mm chip size,
   it saves the large amount of mounting space.

■Aplication
Noise suppression of differential signal
Noise suppression of LCD signal lines,
camera module lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180mm Embossed Tape 4000

Download a PDF file of this page