1. Product SearchNoise Suppression Products/EMI Suppression FiltersLC combined filtersNFE61PT681B1H9#

NFE61PT681B1H9#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFE61PT681B1H9B NFE61PT681B1H9K NFE61PT681B1H9L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 2706
Length 6.8mm
Length Tolerance ±0.5mm
Width 1.6mm
Width Tolerance ±0.3mm
Thickness 1.6mm
Thickness Tolerance ±0.3mm
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.062g
Number of Circuit 1
Rated Current 2A
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
Insulation Resistance(min.) 1000MΩ
Capacitance 680pF
Capacitance Tolerance ±30%
Size Code (in mm) 6816

Murata Icon X Features

The chip "EMIFIL" NFE61PT is a T-type circuit EMI
suppression filter.

Features
1. Its large rated current of 2A and low voltage drop
   due to small DC resistance are suitable for DC
   power line use.
2. The feedthrough capacitor realizes excellent high
   frequency characteristics.
3. The structure incorporates built-in ferrite beads
   which minimize resonance with surrounding circuits.
4. 33 to 4,700pF lineups can be used in signal lines.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
K 330mm Embossed Tape 8000
L 180mm Embossed Tape 2500

Download a PDF file of this page