Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 15W
Vin(V) 9V to 36V
Vin(V)typ 24V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -0.25% to 0.25%
LoadRegulation (%) -0.25% to 0.25%
Isolation Voltage (V) 2000V
Efficiency (%) 86%
Size(mm)W 24.4mm
Size(mm)L 27.9mm
Size(mm)T 8.4mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.625A
Form 1 x 1
Package DIP
Productseries BEI
Product Series Features Isolated Wide Input Bipolar 15-Watt DC-DC Converters
Iout2(A)Max -0.625A
Vout2 (V) -12V
Vout2 (V)typ -12V
Brand Murata Power Solutions

Murata Icon X Features

±12V, ±625mA, Dual Output Isolated 1"x1" DC-DC Converter, 9-36V Input Range, Negative Logic, Through-Hole

Download a PDF file of this page

Details