1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GCM21A5C2E102JX01#

“#” indicates a package specification code.

< List of part numbers with package codes >
GCM21A5C2E102JX01J GCM21A5C2E102JX01D

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.2mm
Width 1.25±0.2mm
Thickness 1.0+0/-0.3mm
Capacitance 1000pF ±5%
Distance between external terminals g 0.7mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vdc
Size code in inch(mm) 0805 (2012M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) C0G(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Minimum Order Quantity
J 330mm Paper Tape 10000
D 180mm Paper Tape 4000

Mass (typ.)

1 piece

12.0mg

φ180mm Reel

86g

Murata Icon X Characteristic Data

Download a PDF file of this page