1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GR355XD72E105KW05#
High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for General Purpose

GR355XD72E105KW05#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GR355XD72E105KW05L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 5.7±0.4mm
Width 5.0±0.4mm
Thickness 2.7+0/-0.3mm
Capacitance 1.0μF ±10%
Distance between external terminals g 3.0mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vdc
Size code in inch(mm) 2220 (5750M)
Capacitance change rate +22.0/-33.0%
Temperature characteristics (complied standard) X7T(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Large Capacitance and High Allowable Ripple Current

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 500

Mass (typ.)

1 piece

420.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page