1. Product SearchInductorsLQM18DH150M70#

LQM18DH150M70#

“#” at the end indicates the package specification code.

Bias Current Characteristics Improved

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQM18DH150M70B LQM18DH150M70L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 15μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 80mA
Rated current (Itemp) (Based on Temperature rise) 220mA(Ambient temp.125℃)10mA(Ambient temp.150℃)
Max. of DC resistance 2.54Ω
DC resistance 1.95Ω±0.59Ω
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 24MHz
Brand Murata
Operating Temperature Range -55℃ to 150℃
Series LQM18DH_70

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180Embossed Tape 4000

Mass (typ.)

1 piece

0.005g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page