1. Inductors (Coils)

LQM18PNR47NFR#

“#” indicates a package specification code.

Low DC Resistance Type

< List of part numbers with package codes >
LQM18PNR47NFRL LQM18PNR47NFRB

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 0.47μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 1100mA
Max. of DC resistance 0.188Ω
Class of magnetic shield Ferrite Core
Self resonance frequency (min.) 100MHz
DC Resistance Intermediate Values 0.15Ω±25%
Operating Temperature Range -40℃ to 85℃
Series LQM18PN_FR

Murata Icon X References

Packaging Specifications Minimum Order Quantity
L 180Embossed Tape 4000
B Bulk(Bag) 1000

Mass (typ.)

1 piece

0.005g

Murata Icon X Characteristic Data

Download a PDF file of this page