1. Product SearchInductorsLQW43FT220M0H#

LQW43FT220M0H#

“#” at the end indicates the package specification code.

Wide frequency band, high inductance, for power line.

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQW43FT220M0HB LQW43FT220M0HK LQW43FT220M0HL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment,PoC [Power over Coax]

Appearance & Shape

Murata Icon X Specifications

L size 4.5±0.2mm
W size 3.2±0.2mm
T size 3.5±0.2mm
Size code inch (mm) 1812 (4532)
Inductance 22μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 700mA
Rated current (Itemp) (Based on Temperature rise) 700mA(Ambient temp.105℃)500mA(Ambient temp.125℃)
Max. of DC resistance 0.18Ω
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 30MHz
Brand Murata
Operating Temperature Range -40℃ to 125℃
Series LQW43FT_0H

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330Embossed Tape 1500
L 180Embossed Tape 400

Mass (typ.)

1 piece

0.209g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page