Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics,Mobile Communication,Consumer Electronics - Differential Transmission

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Size 1.0x0.6mm
Channel Numbers 1ch
Capacitance 0.5pF
VBR(min.) 7.0V
IEC61000-4-2 (contact) 8kV
Reverse stand-off voltage 6V

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Embossed Tape 1000

Download a PDF file of this page

Details