Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 72W
Vin(V) 41.1V to 57V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
Isolation Voltage (V) 2250V
Efficiency (%) 93.2%
Size(mm)W 56.4mm
Size(mm)L 22.2mm
Size(mm)T 8.52mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 6A
Package DIP
Application PoE
Productseries MYB
Product Series Features MYBSP series is isolated DC-DC converter for PoE
Brand Murata

Murata Icon X Features

72W, 12Vo/6A isolated DC-DC converter for PoE
Support IEEE802.3bt/ PoE++ class8
Input voltage ranges from 41.1 to 57V
Small package, 56.4 x 22.2 x 8.52mm, DIP type
2250Vdc Input-Output Isolation
Support Adapter ORing and PSE type indicators