Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 2.5A
Vin(V) 4.5V to 17V
Vin(V)typ 12V
Vout(V) 1V to 5.25V
Vout(V)typ 3.3V
LineRegulation (%) -2% to 2%
LoadRegulation (%) -2% to 2%
Outputs (#) 1
Efficiency (%) 88%
Switching frequency (kHz) 2500kHz
Size(mm)W 7.9mm
Size(mm)L 7.9mm
Size(mm)T 2.3mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYLSM
Product Series Features MYLSM series is metal enclosed single output POL(Point of Load)  DC-DC converter
Brand Murata

Murata Icon X Features

Input voltage ranges from 4.5 to 17V
Settable output voltage from 1 to 5.25V
Up to 2.5 A of output current
Quick transient response to load change
Small package, 7.9 x 7.9 x 2.3mm
Short Circuit protection
Thermal protection
Enable control

Download a PDF file of this page

Details