1. Product SearchPower ProductsNon-Isolated DC-DC converterMYRBP500080W21RE

MYRBP500080W21RE

0.65V to 6V input voltage, 5V output voltage up to 0.6A, Step-up DC-DC Converter with 85degC Ta

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 0.6A
Vin(V) 0.65V to 6V
Vin(V)typ 1.5V
Vout(V) 5V
Vout(V)typ 5V
Outputs (#) 1
Efficiency (%) 90%
Switching frequency (kHz) 3000kHz
Size(mm)W 2.0mm
Size(mm)L 2.5mm
Size(mm)T 1.0mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Boost(Step-up)
Package SMD
Type Modules (integrated components)
Productseries MYRBP
Product Series Features Inductor Built-in Step-up DC/DC Converter
Brand Murata

Murata Icon X Features

The MYRBP-W series is a synchronous step-up mini DC/DC converter which integrates an inductor and a control IC in one tiny package.

Download a PDF file of this page

Details