1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersNFZ2MSD102SZ10#

NFZ2MSD102SZ10#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
NFZ2MSD102SZ10L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0806
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.6mm
Width Tolerance ±0.2mm
Thickness 1.2mm
Thickness Tolerance max.
Operating Temperature Range -40℃ to 85℃
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Mass(typ.) 0.0188g
Number of Circuit 1
Rated Current (at 85℃) 2.5A
DC Resistance(max.) 46mΩ
DC Resistance 46mΩ max.
Impedance (at 10MHz) 46Ω
Impedance (at 10MHz) Tolerance ±30%
Impedance (at 100MHz) 1000Ω
Impedance (at 100MHz) Tolerance (Typ.)
Size Code (in mm) 2016

Murata Icon X Features

1. NFZ2MSD_SZ is a noise filter designed for noise suppression
    of audio lines in car navigation systems, car radios, and other
    automotive information equipment.
2. Can be used in high current circuits due to its
    low DC resistance.
3. Low magnetic flux leakage with magnetically
    shielded structure.
4. Meets 125℃ maximum operating temperature.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
L 180mm Embossed Tape 3000

Download a PDF file of this page