Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 0.8W
Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V) 5V
Vout(V)typ 5V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 15%
Isolation Voltage (V) 1500Vac
Efficiency (%) 58%
Size(mm)W 16.89mm
Size(mm)L 14.7mm
Size(mm)T 6.56mm
Operatingtemperature(degC) -40℃ to 95℃
Outputs (#) 1
Iout(A)Max 0.16A
Package SMD
Productseries NMT
Product Series Features Digital isolator DC-DC
Regulation Regulated
Safety Approval UL60950,ANSI/AAMIES60601-1
Vout2 (V) -6V to 6V
Brand Murata Power Solutions

Murata Icon X Features

±6V Unregulated and +5V Regulated, Isolated TTL Driver DC-DC, 4.5-5.5V Input

Download a PDF file of this page

Details