Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 1A
Vin(V) 2.9V to 14V
Vin(V)typ 12V
Vout(V) 0.9V to 5.5V
LineRegulation (%) -0.25% to 0.25%
LoadRegulation (%) -0.25% to 0.25%
Outputs (#) 1
Efficiency (%) 90%
Size(mm)W 12.4mm
Size(mm)L 12.4mm
Size(mm)T 4.57mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries OKL
Product Series Features OKL series is single output POL(Point of Load) with iLGA
Brand Murata Power Solutions

Murata Icon X Features

Input voltage ranges from 2.9 to 14V
Settable output voltage from 0.9 to 5.5V
Up to 1 A of output current
iLGA, inspectable Land Grid Array
Over current protection
Thermal protection
Negative enable control

Download a PDF file of this page

Details