Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 20A
Vin(V) 2.4V to 5.5V
Vin(V)typ 5V
Vout(V) 0.6V to 3.63V
LineRegulation (%) -0.6% to 0.6%
LoadRegulation (%) -0.3% to 0.3%
Outputs (#) 1
Efficiency (%) 93.1%
Size(mm)W 33.02mm
Size(mm)L 13.46mm
Size(mm)T 8.75mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries OKL
Product Series Features OKL series is single output POL(Point of Load) with iLGA
Brand Murata Power Solutions

Murata Icon X Features

Input voltage ranges from 2.4 to 5.5V
Settable output voltage from 0.6 to 3.63V
Up to 20 A of output current
iLGA, inspectable Land Grid Array
Over current protection
Thermal protection
Negative enable control

Download a PDF file of this page

Details