TZR1Z040A001B00

    1. CapacitorsTrimmer Capacitors

Murata Icon X Appearance & Shape

Appearance | TZR1Z040A001B00
Dimensions | TZR1Z040A001B00

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness0.85mm
Thickness Tolerance±0.05
Rated Voltage25Vdc
Cmin.(max.)1.5pF
Cmax.4pF
Cmax. Tolerance+100/-0%
Adjustment DirectionTop
TCNP0±500ppm/℃
Q300min. at 1MHz, Cmax.
Withstanding Voltage55Vdc
Insulation Resistance(min.)10000MΩ
Torque0.1 to 1.0mNm
Mass0.009g

Murata Icon X Features

1. Ultra-small and thin with external dimensions of 1.5(W)x1.7(L)x0.85(H)mm
   (80% less in volume than the current product).
2. Unique construction with no plastic material provides superior soldering heat
   resistance to maintain excellent characteristic performance after reflow ldering.
3. Suitable for high frequency circuit due to high self-resonant frequency
   (6.2GHz of TZR1Z010 at 1.0pF setting).

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

500