Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 120W
Vin(V) 18V to 75V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) 0.15%
LoadRegulation (%) 0.075%
Isolation Voltage (V) 2250V
Efficiency (%) 91.5%
Size(mm)W 58.42mm
Size(mm)L 22.86mm
Size(mm)T 12.8mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 10A
Form 1/8 Brick
Package DIP
Productseries UWE
Product Series Features Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Safety Approval These devices are designed to meet UL/CSA60950 and IEC/EN60950 safety standards, including BASIC insulation requirements. Q48 models are CE marked (meet the requirements of LVD).
Brand Murata Power Solutions

Murata Icon X Features

12V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 18-75V Input Range, Negative polarity, Baseplate

Download a PDF file of this page

Details