Select your region & language

Ceramic Capacitors FAQQWhich public standards do your chip multilayer ceramic capacitor products comply with?

A

As of April 2016, we apply the following public standards in our performance testing methods for the GRM series of general-purpose chip multilayer ceramic capacitors (Rated voltage of 100VDC and less):

JIS C5101-21 (IEC 60384-21)
Fixed Surface-Mount Multilayer Ceramic Capacitors (Class 1)
JIS C5101-22 (IEC 60384-22)
Fixed Surface-Mount Multilayer Ceramic Capacitors (Class 2)

To comply with public standards, we have changed some of our testing methods (conditions) and warranty terms. However, these changes in no way weaken our warranty terms and conditions. For details, please refer to Table 1 and Table 2 below.

For detailed specs sheetsDetailed specifications sheet
, please see the PDF datasheets in the results of our product search page, or visit the product information pages.

Swipe left or right to change screens View in landscape mode
Table 1 Main content changes
Item Before Change After Change
Test Method
(JIS C 5102-1994)
Test Method
(JIS C 5101-1-1998)
Test Method
(JIS C 5101, IEC60384)
Solderability 75% of the terminations is to be soldered evenly and continuously. 95% of the terminations is to be soldered evenly and continuously.
Substrate Bending test Pressuring jig R230 Pressuring jig R5
Swipe left or right to change screens View in landscape mode
Table 2 Terminology changes
Item Before Change After Change
Test Method
(JIS C 5102-1994)
Test Method
(JIS C 5101-1-1998)
Test Method
(JIS C 5101, IEC60384)
Change 1 Dielectric Strength Voltage proof
Change 2 Capacitance Temperature Characteristics Temperature characteristics of capacitance
Change 3 Vibration Resistance Vibration
Change 4 Deflection Substrate Bending test
Change 5 Solderability of Termination Solderability
Change 6 Temperature Cycle Temperature Sudden Change
Change 7 Humidity Load High Temperature High Humidity (Steady)
Change 8 High Temperature Load Durability