Select your region & language

Silicon Capacitors FAQ Q Please tell us the supported capacitor thicknesses.

A

As shown in the selection guide below, we offer two types of thicknesses in various shapes as our standard products.
Custom thicknesses not listed below are also available. For more details, please inquire with Murata.

Swipe left or right to change screens View in landscape mode.
Thickness Standard
(150℃)
High temp. High freq. Low ESL
Solder
Mounting
100µm
  • R
  • All
  • B
400µm
  • All
  • H
Wire-bonding
vertical
100µm
  • P
  • B
  • B
  • P
  • A
250µm
  • P
  • B
  • A
  • P
  • H
Wire-bonding/Embedded
horizontal
100µm
  • All
  • M
  • B
250µm
  • H
  • A
Target application
  • AAutomotive
  • BBroadBand
  • PPower Amp for RF
  • HHigh Reliability
  • MMedical
  • RRFID
  • AllAll applications

Related terms : Silicon Capacitor(Si-Cap), Silicon IPD(Si-IPD, Integrated Passive Device)