NTC Thermistors FAQ

Characteristics

[NXR Series] What is the measurement temperature error at each temperature?

This varies with the characteristic. The temperature sensing accuracy of flagship product NXRT15XH103F serise is within ±2°C in the temperature range of -40°C to +125°C. For another characteristic, contact us.