The sensing temperature 1 is 10 times the initial resistance, and the sensing temperature 2 is 100 times the initial resistance. Sensing temperature 2 (100 times) can be used to increase the difference of output voltage between normal and detected temperatures, or to detect temperatures in multiple series connections.