1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM21BB151SH1#

BLM21BB151SH1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM21BB151SH1B BLM21BB151SH1D BLM21BB151SH1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.25mm
Width Tolerance ±0.2mm
Thickness 0.85mm
Thickness Tolerance ±0.2mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.01g
Number of Circuit 1
Rated Current (at 125℃) 600mA
DC Resistance(max.) 0.21Ω
Impedance (at 100MHz) 150Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 2012

Murata Icon X Features

The chip ferrite beads BLM series is designed to
function nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.
The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.
BLM_B series can minimize attenuation of the signal
waveform due to its sharp impedance characteristics.
Various impedances are available to match signal
frequency.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Download a PDF file of this page