数据中心&开放计算项目(OCP)RMU

Remote Management Unit

Device for monitoring and controlling the PSU and other equipment installed in the power shelf.

系列一览

Category Part Number Status Appearance Ports Interface Port1 Interface Port2 Protocol Weight(kg) Operating Temperature(℃) Brand RoHS Inquiries
RMU MWOC-RMU-2

2 Ethernet
(100BASE-TX)
Serial console
(RS-232-C)
IP,
DHCP Client,
DNS Client,
SNMP agent,
telnet server,
HTTP server,
Syslog,
NTP client
0.13kg 0℃~40℃ MPS YES Contact us