7BB-20-6CL0

    1. Sound Components (Buzzer) 〉Piezoelectric Diaphragms
  • Production Start Date : 12/1/1978

Murata Icon X Appearance & Shape

Appearance | 7BB-20-6CL0
Dimensions | 7BB-20-6CL0

Murata Icon X Specifications

Resonance Frequency6.0kHz
Resonant Frequency Torelance±0.6kHz
Resonant Impedance(max.)800Ω
Capacitance8.5nF
Torelance±30%
Measurement Condition of Capacitance[1kHz]
ShapeLead
Plate Size20mm
Element Size14mm
Plate MaterialBrass
Specification of Lead Wirewith Lead wire:AWG32
Lead Length50mm
Drive TypeSelf Drive
EIAJ Part NumberPD-SU3-C20-63

Murata Icon X Features

1. Clear sound
2. Ultra thin and lightweight
3. No contacts: therefore, no noise and highly reliable
4. Low power consumption for voltage type

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

600