NCP15WL154E03RC

    1. Sensors 〉Temperature Sensors 〉NTC for Temperature Sensor
      Thermistors 〉NTC Thermistors 〉NTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance | NCP15WL154E03RC
Dimensions | NCP15WL154E03RC

Murata Icon X Specifications

Resistance (25℃)150kΩ
Resistance Value Tolerance (at 25℃)±3%
B-Constant (25/50℃)4485K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)4537K
B-Constant(25/85℃)(Reference Value)4543K
B-Constant(25/100℃)(Reference Value)4557K
Permissive Operating Current (25℃)0.08mA
Rated Electric Power (25℃)100.0mW
Typical Dissipation Constant (25℃)1mW/℃
Operating Temperature Range-40℃ to 125℃
Size Code (in mm)1.0x0.5mm
Size Code (in inch)0.4x0.2inch
ShapeSMD
Mass0.0012g

Murata Icon X Features

1. Excellent solderability and high stability in  environment
2. Excellent long time aging stability
3. High accuracy in resistance and B-Constant
4. Reflow soldering possible
5. Same B-constant in the same resistance in the three sizes (0805 size / 0603 size / 0402 size)
    Easy to use smaller size in the circuits
6. Lead is not contained in the product.
7. NCP series are recognized by UL/cUL (UL1434, File No.E137188).

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Temperature compensation for transistor, IC and crystal oscillator in mobile communications
2. Temperature sensor for rechargeable batteries
3. Temperature compensation of LCD
4. Temperature compensation in general use of electric circuits

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RC

180mm Paper Tape

10000