NTPAD5R1LDNB0

    1. Thermistors 〉NTC Thermistors 〉NTC for Inrush Current Suppression

Murata Icon X Appearance & Shape

Appearance | NTPAD5R1LDNB0
Dimensions | NTPAD5R1LDNB0

Murata Icon X Specifications

Resistance (25℃)5.1Ω
Resistance Value Tolerance (at 25℃)±15%
Permissible Max. Current (25℃)3A
Permissible Max. Current (55℃)2.6A
Thermal Time Constant85s
Typical Dissipation Constant (25℃)18.8mW/℃
Permissible Electrolytic Capacitor2700μF
Measure Condition of Permissible Electrolytic Capacitorat 100V
Operating Temperature Range-20℃ to 160℃
Lead ShapeLead Wire type
ShapeLead
Mass1.92g

Murata Icon X Features

1. Lead is not contained in the ceramic element, the terminations, the solder for inner connection and the coating resin.
2. Most suitable for power supplies of less than 100W
3. Excellent recovery characteristics due to resin coating with excellent heat characteristics

Murata Icon X Applications

Other Usage

Switching power supplies, CRT monitors, Color televisions, VCR-Power supplies, Other power circuits

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

150