NTSD0WC303FE1B0

    1. SensorsTemperature SensorsNTC for Temperature Sensor
      ThermistorsNTC ThermistorsNTC for Temperature Sensor
  • Final Order Deadline : 12/31/2016
  • Discontinued Date : 3/31/2017

Murata Icon X Appearance & Shape

Appearance | NTSD0WC303FE1B0
Dimensions | NTSD0WC303FE1B0

Murata Icon X Specifications

Resistance (25℃)30kΩ
Resistance Value Tolerance (at 25℃)±1%
B-Constant (25/50℃)4100K
B-Constant (25/50℃) Tolerance±1%
B-Constant(25/80℃)(Reference Value)4128K
B-Constant(25/85℃)(Reference Value)4130K
B-Constant(25/100℃)(Reference Value)4147K
Permissive Operating Current (25℃)0.26mA
Rated Electric Power (25℃)21.0mW
Typical Dissipation Constant (25℃)2.1mW/℃
Thermal Time Constant7s
Operating Temperature Range-40℃ to 125℃
Lead ShapeInsulation type
ShapeLead
Mass0.13g

Murata Icon X Features

1. Electric insulation on lead wire
2. Excellent bending resistance due to suitable hardness of surface coating
3. Easy handling due to most suitable hardness of surface of coating
4. +/-1% of resistance and B-Constant tolerance is realized due to uniform thickness by the precise sheet forming method.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Rechargeable batteries
2. Battery charging circuits
3. Head of printers
4. DC fan motors
5. Home appliance equipments

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

500