PKLCS1212E2000-R1

    1. Sound Components 〉Piezoelectric Sounders
  • Production Start Date : 5/1/2006

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Sound Frequency2.0kHz
Sound Pressure Level(min.)70dB
Measure Condition of Sound Pressure Level[±1.5Vo-p,2.0kHz,square wave,10cm]
Maximum input voltage±12.5Vo-p max.
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeSMD
Drive TypeExternal Drive

Murata Icon X Features

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed SMD piezoelectric sounders that suit the thin, high-density design of electronic equipment.

Features
1. Small, thin and lightweight
2. High sound pressure level and clear sound
3. Reflowable
4. Tape & Reel supply

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R1

Embossed Tape

1000