PRF18AS471QB5RB

    1. Sensors 〉Temperature Sensors 〉PTC for Temperature Sensor
      Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage32V
Sensing Temperature145℃
Sensing Temperature Tolerance±5℃
Measure Condition of Sensing Temperatureat 4.7k ohm
Resistance (25℃)470Ω
Resistance Value Tolerance (at 25℃)±50%
Operating Temperature Range-20℃ to 160℃
Size Code (in mm)1.6x0.8mm
Size Code (in inch)0.6x0.3inch
ShapeSMD
Mass0.004g

Murata Icon X Features

1.SMD type is helpful for miniaturizing circuits because of its small size and light weight.
2.Excellent thermal response due to small size
3.Solid-state construction provides excellent mechanical vibration and impact resistance.
4.Contactless operation provides noiseless operation.
5.Lead is not contained in the terminations.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RB

180mm Paper Tape

4000