PTGL04AS220K4B51B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL04AS220K4B51B0
Dimensions | PTGL04AS220K4B51B0

Murata Icon X Specifications

Max. Voltage60V
Hold Current115mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)145mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current193mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)226mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1A
Resistance (25℃)22Ω
Resistance Value Tolerance (at 25℃)±10%
Power Consumption(typ)1.3W
Operating Temperature Range-30℃ to 85℃
D: Outer Dimension4.5mm
Thickness3.5mm
H: Height9.5mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.26g

Murata Icon X Features

1. Small fluctuation in the circuit due to resistance tolerance +/-10%
2. Narrow current range (less than twice) between operating and non-operating current at -10 to 60 degrees C.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

500