PTGL05AR1R0M1B51A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage16V
Hold Current370mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)470mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current880mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)1040mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current2A
Resistance (25℃)
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.4W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension6mm
Thickness3.5mm
H: Height9.5mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.33g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

2000