PTGL07AR820M9A51B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL07AR820M9A51B0
Dimensions | PTGL07AR820M9A51B0

Murata Icon X Specifications

Max. Voltage265V
Hold Current60mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)75mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current125mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)150mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current0.5A
Resistance (25℃)82Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.4W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension8.2mm
Thickness6.5mm
F: Lead Space5mm
d: Lead Diameter0.5mm
ShapeLead
Mass0.64g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers
2. Transistors
3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

300