PTGL07AS201M0N51A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Inrush Current Suppression

Murata Icon X Appearance & Shape

Appearance | PTGL07AS201M0N51A0
Dimensions | PTGL07AS201M0N51A0

Murata Icon X Specifications

Max. Voltage280V
Resistance (25℃)200Ω
Resistance Value Tolerance (at 25℃)±20%
Max. Inrush Current(peak)5.66A
Max. Applying Time of Inrush10ms
Operating Temperature Range-40℃ to 105℃
D: Outer Dimension7.8mm
Thickness6mm
F: Lead Space5mm
d: Lead Diameter0.5mm
ShapeLead
Mass0.75g

Murata Icon X Features

1. Protection against overcurrent situations
2. Automatic reset from protective trip mode
3. Space-saving
4. Various characteristics to meet a suitable resistance value.

Murata Icon X Applications

Other Usage

1. High-power switching power supply ( LCD TV )
2. The power supply for inverter on outside unit for Air-conditioner
3. The power supply for inverter type fluorescent lamp
4. Other SW type power supply.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

1000