PTGL09AR470M6B52A0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection
  • Final Order Deadline : 3/31/2015
  • Discontinued Date : 12/31/2015

Murata Icon X Appearance & Shape

Appearance | PTGL09AR470M6B52A0
Dimensions | PTGL09AR470M6B52A0

Murata Icon X Specifications

Max. Voltage125V
Hold Current90mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)120mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current200mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)230mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current0.5A
Resistance (25℃)47Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.6W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension10mm
Thickness5.5mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass1.15g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers
2. Transistors
3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

1000