PTGL13AR3R7H4B71B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection
  • Final Order Deadline : 3/31/2015
  • Discontinued Date : 3/31/2015

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage80V
Hold Current310mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)405mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current750mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)860mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current5.5A
Resistance (25℃)3.7Ω
Resistance Value Tolerance (at 25℃)±25%
Power Consumption(typ)2.3W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension13.5mm
Thickness4.5mm
F: Lead Space7.5mm
d: Lead Diameter0.6mm
ShapeLead
Mass1.25g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers
2. Transistors
3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

300