PV32N103A01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance | PV32N103A01B00
Dimensions | PV32N103A01B00

Murata Icon X Specifications

Power Rating0.5W
ShapeLead
Maximum Working Voltage300Vdc
Adjustment DirectionSide
Size6mm
Auto AdjustmentNo
Number of Turns (Effective Rotation Angle)1(230°±5°)
Mechanical Rotation Angle270+/-5 deg.
Total Resistance Value10kΩ
Total Resistance Value Tolerance±20%
Temperature Coefficient of Resistance±100ppm/℃
Resistance TaperB (Linear)
Contact Resistance VariationLess than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance2ohm max.
Soldering MethodFlow
Soldering Iron
Torque1.96 to 19.6mN・m
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass0.65g

Murata Icon X Features

1. Round body shape enables smaller area mount than
    same 6mm square potentiometer.
2. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

100

Murata Icon X Product Data