XRCTD37M400FXQ50R0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCTD37M400FXQ50R0
Dimensions | XRCTD37M400FXQ50R0

Murata Icon X Specifications

TypeMCR1210
Frequency37.4000MHz
Frequency Tolerance±20ppm (Total)
Operating Temperature Range-30℃ to 85℃
Washavailable
Load Capacitance6pF
Equivalent Series Resistance(max.)60Ω
Drive Level(max.)100μW
ShapeSMD
L x W (size)1.2x1.0mm

Murata Icon X Features

Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy crystal unit.

Features
1. The series is available in the applications to be necessary for high accuracy frequency.
2. The crystal unit is extremerly small size (1210), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000