Commercialized the 150°C Compatible XRCGA_F_A Series Automotive Crystal Unit

  • Timing Devices (Crystal Unit / Ceramic Resonator)

6/5/2023

Murata Manufacturing Co., Ltd. (hereinafter "Murata") commercialized the 150°C compatible "XRCGA_F_A" series automotive crystal unit (hereinafter "this product") in 2016 size. Mass production has already begun.

In the harsh environment of areas around the vehicle engine room, parts that are capable of operating stably in high temperature environments of over 125°C are required. In order to withstand high temperatures, the parts must have a high resistance to cracking that occurs during soldering.

In response to this, Murata aimed to further optimize designs and processes, developing this product that is capable of operation in 150°C environments with a high resistance to cracking that occurs during soldering by choosing to apply two-terminal electrodes instead of conventional four-terminal electrodes. Additionally, using Murata’s original packaging technology, while being highly reliable and having a low failure rate (particle-less), the product has been designed in a lead-free compact 2016 size.

We will continue to contribute to realizing safe and reliable vehicles by broadening the application range of highly reliable and high performance crystal units.

Product characteristics

  1. Operation temperature compensation of 150°C
  2. Highly reliable with a low failure rate (particle-less)
  3. Achieved a high soldering crack resistance by using two-terminal electrodes
  4. Achieved a lead-free RoHS compatible product

Specifications

Oscillation frequency 20MHz
Frequency deviation (25°C) ±40ppm
Frequency temperature characteristic ±140ppm (-40 to 150°C)
Frequency aging ±10ppm/15 years

Product pages

Go here for details on the "XRCGA_F_A" series

Inquiries

Go here for inquiries on the "XRCGA_F_A" series

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter