SCA3100-D07

    1. SensorsAccelerometers

Murata Icon X Appearance & Shape

Appearance | SCA3100-D07
Dimensions | SCA3100-D07

Murata Icon X Specifications

Output TypeSPI
Axis3
Maximum Range±6g
Supply Voltage3.3V
Offset Temp. Characteristc±70mg
Amplitude Response45Hz
Mass0.31g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100