The microblower can generate pressure as high as 1,900 Pa. Watch a movie where water is pumped up to a level about 10 cm higher as air pressure inside the tank increases.
Watch a movie where high speed air from the blower is channeled sideways through an attachment to completely cool a 130 mm long memory module from end to end.
High pressure output of the microblower can also be used to generate water jets. Watch a movie where a jet of water shoots up about 10 cm as air pressure on the liquid surface increases.
The thin and non-vibrating characteristics of the microblower enable aeration in any required physical configuration. Watch a movie where the microblower is used as an air pump for a small water tank.
The characteristic high pressure output makes the microblower suitable for use for actuation purposes. Watch a movie where the microblower is used as the actuation source for an operating cylinder.
The thin configuration and the high pressure capability of the microblower makes it possible to create a hovering unit that can levitate with a weight of up to several hundred grams. Watch a movie where the microblower makes a disc hover.