Select your region & language

Murata commercializes low-power Wi-Fi®/Bluetooth® combo module:Helping proliferate battery-powered IoT equipment

  • Connectivity Modules

26/06/2024

Murata Manufacturing Co., Ltd. (hereinafter, “Murata”) has developed and begun mass-producing the low-power compact wireless module “Type 2GF” (hereinafter “this product”) with built-in Infineon Technologies (hereinafter “Infineon”) “CYW43022” Wi-Fi®/Bluetooth®/Bluetooth® Low Energy combo chip.

With the expansion of applications in the IoT market in recent years, there has been a rise in IoT equipment with wireless communication functions. There has been a diversification in the different specifications wireless communication functions need to have depending on the application. For battery-powered devices, wireless communication functions are also being required to have lower power consumption.

In response to this demand, Murata has applied proprietary wireless design technology and product processing technology to develop this product with CYW43022 built in to have low power consumption capabilities. Because CYW43022 can maintain connectivity even when a host processor is in sleep mode due to its connectivity processing capability with the chip’s Bluetooth® stack and Wi-Fi® network offloading, the chip helps this product consume less power at the system level. Space was also saved on the module by using often space-occupying noise shields in a smaller size, which allowed us to make this product more compact.

Specifications

Product name LBEE5WV2GF
Type Type 2GF
IC manufacturer Infineon
IC product name CYW43022
Technology Wi-Fi® and Bluetooth®
Wi-Fi® Wi-Fi 5 (802.11ac)
Wi-Fi® frequency band 2.4 GHz and 5 GHz
Bluetooth® 5.4 BR/EDR/Low Energy
Host interface (Wi-Fi®) SDIO
Host interface (Bluetooth®) UART
Built-in antenna None
Dimension 10.0 x 7.2 x 1.5 mm
Supply voltage 3.2 to 4.6 V
Interfacing voltage 1.8V
ISED (radio communication regulation for Canada) certification Certified
FCC (radio communication regulation for the U.S.) certification Certified
ETSI (radio communication regulation for Europe) report Prepared
Japan Radio Law certification Certified
Operating temperature range (℃) -20℃ to 70℃

Product pages

For details on this product, see here.

Inquiries

For inquiries on this product, see here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter