Wi-Fi® + Bluetooth® ModulesType 2GF

Order Number LBEE5WV2GF

  • Under development
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n/ac + Bluetooth® 5.4 Module
  • 2.4 GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon CYW43022
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Audio/Video/Voice, Smart TV, Gateway
  • 802.11 a/b/g/n/ac(Only VHT20)
  • NXP i.MX Linux, Android, STM32 MCUs , PSoC 6MCUs within ModusToolbox /FreeRTOS

Description

Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-fi® and 3Mbps PHY data rate on Bluetooth®. 2Mbps LE PHY is also supported. The WLAN section supports SDIO v2.0 SDR25 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW43022 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

Type 2GF module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: January 31, 2024

Software

Software
  • Support on NXP i.MX Linux, Android, STM32 MCUs , PSoC 6MCUs within ModusToolbox /FreeRTOS

Block Diagram

Block Diagram : Type 2GF

Eval Tool

Purchase

Order Number LBEE5WV2GF
Sample Part Number LBEE5WV2GF-SMP
Production Part Number LBEE5WV2GF-924
Development Kit Part Number LBEE5WV2GF-EVB
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules