Select your region & language

Murata commercializes 0603 inch size in-vehicle PoC inductors -Contributing to reducing component size and weight-

  • Inductors

21/01/2025

Murata Manufacturing Co., Ltd. (hereinafter “Murata”) has commercialized the 0603 inch size in-vehicle PoC inductor LQW18FT_0H series (hereinafter “this product”). Mass production began in December 2024.

With Advanced Driver Assistance Systems (ADAS) becoming more commonplace in recent years, the numbers of high-definition cameras on vehicles are also increasing. High-speed interface PoC*2 that combine both signal and power transmissions on a single coaxial cable are being used on vehicle camera systems with LVDS*1 transmission. In a PoC circuit, a circuit processor handles broadband signals, and usually multiple inductors are used for a wider bandwidth to maintain the high impedance required to separate the signal and the power.
In response, Murata applied our proprietary ceramic materials and product structures to achieve a product with the same high impedance as that of conventional 0805 inch size products in 0603 inch size. This enables exchanges to 0603 inch sizes to be performed, contributing to component size and weight reduction through implementation space reduction.

Going forward, Murata will strive to develop products to meet market needs and contribute to the shift to high-performance and high-functionality automobiles.

Specifications
Product name LQW18FT_0H series
Size (mm) 1.6 x 0.94 x 1.15
Inductance range 0.55 to 2.2 μH
Operating temperature range -40 to 125℃
Other AEC-Q200*3 compliant
  • *1LVDS (Low Voltage Differential Signal): The most general technical standard for the transmission of differential data.
  • *2PoC (Power Over Coax): A method that combines the signal line and power line to a single coaxial cable.
  • *3AEC-Q200: One of the standards defined by the AEC (Automotive Electronics Council).

Product information

For product details, see LQW18FT_0H.

Related sites

For information on our lineup of in-vehicle PoC inductors, see here.

Inquiries

For inquiries on this product, see here.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter