1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM15GG221SN1#

BLM15GG221SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM15GG221SN1B BLM15GG221SN1D BLM15GG221SN1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 85℃) 300mA
Rated Current (at 125℃) 300mA
DC Resistance(max.) 0.7Ω
Impedance (at 100MHz) 220Ω
Impedance (at 100MHz) Tolerance ±25%
Impedance (at 1GHz) 600Ω
Impedance (at 1GHz) Tolerance ±40%
Size Code (in mm) 1005

Murata Icon X Features

Chip ferrite beads for high frequency noise
suppression over a wide frequency range.

Features
1. High impedance characteristic in 1GHz or higher
    frequency
2. High impedance characteristic over a wide frequency
    band range of 100MHz to 6GHz
3. Small decrease in impedance during current loading,
    resulting in small impedance fluctuation during
    equipment operation.
4. Reflow soldering only

Applications
1. Noise suppression for PCs with high-speed CPU and
    high-speed bus, and for interface lines of
    peripheral equipment.
2. High harmonic noise suppression for digital
    equipment with several hundred MHz or higher clock
    speeds.
3. Prevention of erroneous operation caused by local
    oscillation signals in mobile phone and W-LAN
    module (ensuring self-immunity).
4. Bias Tee modules in optical transceivers

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Download a PDF file of this page