1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW21HN670SQ2#

DLW21HN670SQ2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLW21HN670SQ2B DLW21HN670SQ2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,USB2.0,USB3.1 Gen1

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 2012
Size Code (in inch) 0805
Length 2.0mm
Length Tolerance ±0.2mm
Width 1.2mm
Width Tolerance ±0.2mm
Thickness 0.9mm
Thickness Tolerance ±0.1mm
Common Mode Impedance (at 100MHz) 67Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 330mA
Derating of Rated Current No
Rated Voltage 50Vdc
Withstanding Voltage 125Vdc
DC Resistance(max.) 0.35Ω
DC Resistance 0.35Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.009g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and low profile (2.0x1.2x0.9mm).
    Excellent noise suppression for sets of small and
    thin size.
2. High common mode impedance at high frequency
    effects excellent noise suppression performance.
3. Various common mode impedance from 67 to 180 ohm
    can be used, selected depending on noise level and
    signal frequency.
4. Suitable for differential signal line like USB2.0,
    IEEE1394 and LVDS, because DLW21H does not provide
    distortion to high speed signal transmission due
    to its high coupling. (USB2.0: DLW21HN900SQ2)
5. Small dimension enables higher density mounting

Applications
Common mode noise suppression of signal lines in high
speed and high density digital equipment such as PCs
and peripherals and telecommunications equipment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 3000

Download a PDF file of this page